??
Previews - 3D
CAD model selection
899-631/421-000
HELP_VARIABLE
Company
WAGO
Description
899-631/421-000 - Distribution box, 230 V + SMI, 1 input, 5 outputs, Cod. B, MIDI
Bill of material
899-631/421-000
BESTNR
Item-No.
899-631/421-000
ARTIKELBEZ
Item name
Distribution box, 20 A, black
LOG
Level of Geometry
INFODE
WAGO eShop
InfoDE
INFOEN
WAGO eShop
InfoEN
PRODUKTGRUPPE
Product group
20
ZOLLTARIF
Customs number
85366990990
SPANNUNG
Measured voltage
250 V
STROM
Current intensity
20 A
SCHUTZART
Degree of protection
20 IP
NENNLEISTUNG
Rated capacity
no information
VERLUSTLEISTUNG
Power loss
no information
TEMPUMGEBUNG
Umgebungstemperatur (Betrieb)
-35 ...85 °C
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
BREITE
Width
190.000 mm
HOEHE
Height
31.000 mm
TIEFE
Depth
145.000 mm
BRANDLAST
Fire load
91.83 MJ
GEWICHT
Weight
441.1 g
FARBE
Color
black
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03
LINKDE
http://www.wago.com/de/p/899-631_421-000
LINKEN
http://www.wago.com/global/p/899-631_421-000
HBL
Höhe-Breite-Länge
1.000 mm
BBOX
Breite Box
145.000 mm
LBOX
Länge Box
190.000 mm