??
Previews - 3D
CAD model selection
899-631/100-000
HELP_VARIABLE
Company
WAGO
Description
899-631/100-000 - Distribution box; Distribution Three-phase to single-phase (400 V / 230 V) through; 5-pole 6 outputs 3-pole; Coding A
Bill of material
899-631/100-000
BESTNR
Item-No.
899-631/100-000
ARTIKELBEZ
Item name
WINSTA distribution box
LOG
Level of Geometry
INFODE
WAGO eShop
InfoDE
INFOEN
WAGO eShop
InfoEN
PRODUKTGRUPPE
Product group
20
ZOLLTARIF
Customs Tariff no.
85366990990
SPANNUNG
Measured voltage
250 V
STROM
Current intensity
25 A
SCHUTZART
Degree of protection
20 IP
NENNLEISTUNG
Rated capacity
no information
VERLUSTLEISTUNG
Power loss
no information
TEMPUMGEBUNG
Ambient temperature (operation)
-35 ...85 °C
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
BREITE
Width
190 mm
HOEHE
Height
31 mm
TIEFE
Depth
145 mm
BRANDLAST
Fire load
91.83 MJ
GEWICHT
Weight
466 g
FARBE
Color
black
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03