??
Previews - 3D
CAD model selection
891-8993/216-402
HELP_VARIABLE
Company
WAGO
Description
891-8993/216-101 to 891-8993/216-802 - Connecting cable Plug - free end 3-pole coding a halogen-free
Bill of material
891-8993/216-402
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
ABISOLIERLAENGE
Strip length
mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
3
HOEHE
Height
14.00 mm
BREITE
Width
17.90 mm
L1
Length
mm
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-44-06-04
ECLASS81
eCl@ss 8.1
27-44-06-04