??
Previews - 3D
CAD model selection
890-944
HELP_VARIABLE
Company
WAGO
Description
890-944 - h-distribution connector, 4-pole, Cod. A, 1 input, 2 outputs, outputs on one side, 2 locking levers
Bill of material
890-944
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
4
HOEHE
Height
32.65 mm
BREITE
Width
20.80 mm
TIEFE
Depth
57.85 mm
FARBE
Color
BEMERKUNGEN
Comment
N Erde 2|L 1|L1
GEWICHT
Weight
18.984 g
ECLASS71
eCl@ss 7.1
27-44-06-03