??
Previews - 3D
CAD model selection
890-772
HELP_VARIABLE
Company
WAGO
Description
890-752 - Snap-in plug, 2-pole, Cod. B
Bill of material
890-772
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 1.5 mm²
QUERSCHNITT2
Cross section
22 - 16 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
2
HOEHE
Height
16.00 mm
BREITE
Width
19.80 mm
TIEFE
Depth
39.85 mm
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
1 2
ECLASS71
eCl@ss 7.1
27-44-06-02
ECLASS81
eCl@ss 8.1
27-44-06-02