??
Previews - 3D
CAD model selection
890-703/006-000
HELP_VARIABLE
Company
WAGO
Description
890-703/006-000 - socket snap in type 5 pole
Bill of material
890-703/006-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 1.5 mm²
QUERSCHNITT2
Cross section
22 -16 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
HOEHE
Height
16.00 mm
BREITE
Width
24.20 mm
TIEFE
Depth
34.10 mm
FARBE
Color
GEWICHT
Weight
5.554 g
ECLASS71
eCl@ss 7.1
27-44-06-02