??
Previews - 3D
CAD model selection
890-636
HELP_VARIABLE
Company
WAGO
Description
890-636 - h-distribution connector, 3-pole, Cod. A, 1 input, 2 outputs, outputs on one side, 3 locking levers, for flying leads
Bill of material
890-636
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
HOEHE
Height
39.65 mm
BREITE
Width
17.90 mm
TIEFE
Depth
53.90 mm
FARBE
Color
GEWICHT
Weight
13.743 g
ECLASS71
eCl@ss 7.1
27-44-06-03