??
Previews - 3D
CAD model selection
890-615
HELP_VARIABLE
Company
WAGO
Description
890-615 - T-distribution connector, 3-pole, Cod. A, 1 input, 2 outputs, 3 locking levers, for flying leads
Bill of material
890-615
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
RM
Pin Spacing
4.40 mm
P
No. of poles
3
HOEHE
Height
39.60 mm
BREITE
Width
17.90 mm
TIEFE
Depth
54.00 mm
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03