??
Previews - 3D
CAD model selection
890-605
HELP_VARIABLE
Company
WAGO
Description
890-605 - Intermediate coupler, 5-pole, Cod. A, for sockets and plugs
Bill of material
890-605
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
13 A
P
No. of poles
5
HOEHE
Height
10.10 mm
BREITE
Width
37.20 mm
TIEFE
Depth
23.65 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-03