??
Previews - 3D
CAD model selection
890-604_HI
HELP_VARIABLE
Company
WAGO
Description
890-604 - Intermediate coupler, 4-pole, Cod. A, for sockets and plugs
Bill of material
890-604_HI
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
RM
Pin Spacing
4.40 mm
P
No. of poles
4
HOEHE
Height
10.50 mm
BREITE
Width
19.30 mm
TIEFE
Depth
37.20 mm
ANZAHLPOTENTIAL
Number of potentials
4
FARBE
Color
GEWICHT
Weight
4.700 g
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03