??
Previews - 3D
CAD model selection
890-601_HI
HELP_VARIABLE
Company
WAGO
Description
890-601 - Fixing pin, 6 mm Ø, for 1.0 … 2.5 mm mounting plates, Plastic
Bill of material
890-601_HI
BESTNR
Item-No.
890-601
BEZEICHNUNG
Description
Fixing pin, black
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
13.57 mm
BREITE
Width
12.00 mm
TIEFE
Depth
12.00 mm
FARBE
Color
black
GEWICHT
Weight
1.000 g
ECLASS71
eCl@ss 7.1
27-44-06-92
ECLASS81
eCl@ss 8.1
27-44-06-92