??
Previews - 3D
CAD model selection
890-524_HI
HELP_VARIABLE
Company
WAGO
Description
890-524 - Shield connecting plate, 4-pole, for sockets
Bill of material
890-524_HI
BESTNR
Item-No.
890-524
BEZEICHNUNG
Description
Shield connecting plate
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
P
No. of poles
4
HOEHE
Height
3.60 mm
BREITE
Width
14.60 mm
TIEFE
Depth
50.90 mm
FARBE
Color
silver-colored
GEWICHT
Weight
1.800 g
ECLASS71
eCl@ss 7.1
27-44-06-92
ECLASS81
eCl@ss 8.1
27-44-06-92