??
Previews - 3D
CAD model selection
890-523_HI
HELP_VARIABLE
Company
WAGO
Description
890-523 - Shield connecting plate, 3-pole, for sockets and plugs
Bill of material
890-523_HI
BESTNR
Item-No.
890-523
BEZEICHNUNG
Description
Shield connecting plate, silver-colored
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
P
No. of poles
3
HOEHE
Height
3.50 mm
BREITE
Width
9.80 mm
TIEFE
Depth
43.50 mm
FARBE
Color
silver-colored
GEWICHT
Weight
1.100 g
ECLASS71
eCl@ss 7.1
27-44-06-92
ECLASS81
eCl@ss 8.1
27-44-06-92