??
Previews - 3D
CAD model selection
890-504
HELP_VARIABLE
Company
WAGO
Description
890-504 - Strain relief housing, 4-pole, with locking clip, for 1 cable, 6.5 … 10.5 mm, 45 mm
Bill of material
890-504
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
4
HOEHE
Height
15.80 mm
BREITE
Width
23.20 mm
TIEFE
Depth
55.15 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-90