??
Previews - 3D
CAD model selection
890-502
HELP_VARIABLE
Company
WAGO
Description
890-502 - Strain relief housing, 2-pole, with locking clip, for 1 cable, 3.8 … 8.2 mm, 30 mm
Bill of material
890-502
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
13.20 mm
BREITE
Width
15.60 mm
TIEFE
Depth
44.80 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-90