??
Previews - 3D
CAD model selection
890-305
HELP_VARIABLE
Company
WAGO
Description
890-305 - Mounting carrier, 5-pole, for sockets and plugs, Plastic
Bill of material
890-305
BESTNR
Item-No.
890-305
BEZEICHNUNG
Description
Mounting carrier, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
5
HOEHE
Height
14.80 mm
BREITE
Width
25.70 mm
TIEFE
Depth
10.70 mm
FARBE
Color
gray
GEWICHT
Weight
0.740 g
ECLASS71
eCl@ss 7.1
27-44-06-90
ECLASS81
eCl@ss 8.1
27-44-06-90