??
Previews - 3D
CAD model selection
890-302_HI
HELP_VARIABLE
Company
WAGO
Description
890-302 - Mounting carrier, 2-pole, for sockets and plugs, Plastic
Bill of material
890-302_HI
BESTNR
Item-No.
890-302
BEZEICHNUNG
Description
Mounting carrier, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
P
No. of poles
2
HOEHE
Height
18.90 mm
BREITE
Width
12.50 mm
TIEFE
Depth
10.50 mm
FARBE
Color
gray
GEWICHT
Weight
0.500 g
ECLASS71
eCl@ss 7.1
27-44-06-92
ECLASS81
eCl@ss 8.1
27-44-06-92