??
Previews - 3D
CAD model selection
890-1781
HELP_VARIABLE
Company
WAGO
Description
890-1781 - h-distribution connector, 4-pole, Cod. B, 1 input, 2 outputs, outputs on one side, 3 locking levers, for flying leads
Bill of material
890-1781
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
4
HOEHE
Height
32.70 mm
BREITE
Width
20.80 mm
TIEFE
Depth
63.50 mm
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
1 2 3 4
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03