??
Previews - 3D
CAD model selection
890-1620
HELP_VARIABLE
Company
WAGO
Description
890-1620 - T-distribution connector, 2-pole, Cod. I, 1 input, 2 outputs, 3 locking levers, for flying leads
Bill of material
890-1620
BESTNR
Item-No.
890-1620
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
2
HOEHE
Height
39.65 mm
BREITE
Width
13.50 mm
TIEFE
Depth
53.90 mm
FARBE
Color
blue
GEWICHT
Weight
6.286 g
ECLASS71
eCl@ss 7.1
27-44-06-03