??
Previews - 3D
CAD model selection
890-1601_HI
HELP_VARIABLE
Company
WAGO
Description
890-1601 - T-distribution connector, 2-pole, Cod. B, 1 input, 2 outputs, 2 locking levers
Bill of material
890-1601_HI
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
RM
Pin Spacing
4.40 mm
P
No. of poles
2
HOEHE
Height
34.00 mm
BREITE
Width
13.50 mm
TIEFE
Depth
54.00 mm
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
GEWICHT
Weight
5.900 g
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03