??
Previews - 3D
CAD model selection
890-114
HELP_VARIABLE
Company
WAGO
Description
890-114 - Plug, with strain relief housing, 4-pole, Cod. A
Bill of material
890-114
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 1.5 mm²
QUERSCHNITT2
Cross section
22 - 16 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
HOEHE
Height
16.00 mm
BREITE
Width
23.20 mm
TIEFE
Depth
71.90 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-05