??
Previews - 3D
CAD model selection
885-110
HELP_VARIABLE
Company
WAGO
Description
885-110 - Stud terminal block, lateral marker slots, for DIN-rail 35 x 15 and 35 x 7.5, 1 stud, M10
Bill of material
885-110
BESTNR
Item-No.
885-110
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
6 - 120 mm²
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
269 A
HOEHE
Height
66.70 mm
BREITE
Width
33.80 mm
TIEFE
Depth
67.00 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
gray
GEWICHT
Weight
88.216 g
ECLASS71
eCl@ss 7.1
27-14-11-20