??
Previews - 3D
CAD model selection
884-3500
HELP_VARIABLE
Company
WAGO
Description
884-3500 - Stud terminal block, 35 mm², with 2 stud bolts M6
Bill of material
884-3500
BESTNR
Item-No.
884-3500
BEZEICHNUNG
Description
Stud terminal block, 35 mm², 125 A, beige
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
35 mm²
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
125 A
HOEHE
Height
51.00 mm
BREITE
Width
27.00 mm
TIEFE
Depth
107.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
beige
GEWICHT
Weight
80.690 g
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20
FILENAME
Filename
884-3500