??
Previews - 3D
CAD model selection
884-1843
HELP_VARIABLE
Company
WAGO
Description
884-1843 - Jumper, for M12 stud bolts, 3-way, unplated
Bill of material
884-1843
BESTNR
Item-No.
884-1843
BEZEICHNUNG
Description
Jumper, 353 A, white
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
185 mm²
SPANNUNG
Measured voltage
1000 V
STROM
Current intensity
353 A
HOEHE
Height
4.00 mm
BREITE
Width
40.00 mm
TIEFE
Depth
150.00 mm
FARBE
Color
silver-colored
GEWICHT
Weight
197.000 g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40