??
Previews - 3D
CAD model selection
883-7044
HELP_VARIABLE
Company
WAGO
Description
883-7044 - Jumper, 4-way, unplated
Bill of material
883-7044
BESTNR
Item-No.
883-7044
BEZEICHNUNG
Description
Jumper, 192 A, silver-colored
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
70 mm²
SPANNUNG
Measured voltage
1000 V
STROM
Current intensity
192 A
BREITE
Width
10.00 mm
TIEFE
Depth
75.00 mm
FARBE
Color
silver-colored
GEWICHT
Weight
75.000 g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40