??
Previews - 3D
CAD model selection
883-7007
HELP_VARIABLE
Company
WAGO
Description
883-7007 - 2-conductor ground terminal block, 70 mm², SCREW CLAMP CONNECTION
Bill of material
883-7007
BESTNR
Item-No.
883-7007
BEZEICHNUNG
Description
2-conductor ground terminal block, 70 mm², green-yellow
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
10 - 70 mm²
QUERSCHNITT2
Cross section
6 - 000 AWG
ABISOLIERLAENGE
Strip length
22 mm
VERSCHMUTZGRAD
Pollution degree
3
HOEHE
Height
73.50 mm
BREITE
Width
20.50 mm
TIEFE
Depth
76.30 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
green-yellow
GEWICHT
Weight
192.000 g
ECLASS71
eCl@ss 7.1
27-14-11-41
ECLASS81
eCl@ss 8.1
27-14-11-41