??
Previews - 3D
CAD model selection
883-1242
HELP_VARIABLE
Company
WAGO
Description
883-1242 - Jumper, 2-way, unplated
Bill of material
883-1242
BESTNR
Item-No.
883-1242
BEZEICHNUNG
Description
Jumper, 269 A, silver-colored
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
120 mm²
SPANNUNG
Measured voltage
1000 V
STROM
Current intensity
269 A
P
No. of poles
2
BREITE
Width
10.00 mm
TIEFE
Depth
44.00 mm
FARBE
Color
silver-colored
GEWICHT
Weight
64.000 g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40