??
Previews - 3D
CAD model selection
880-901/999-940
HELP_VARIABLE
Company
WAGO
Description
880-901/999-940 - 2-conductor through terminal block, 4 mm², with test port, without shield contact, center marking, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
880-901/999-940
BESTNR
Item-No.
AAU733
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
NENNQUER
Nominal cross section
4.00 mm²
EINDRAEHTIG
Solid conductor
0.08 - 4 mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
mm²
FEINDRAEHTIG
Fine-stranded conductor
0.08 - 4 mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
mm²
ABISOLIERLAENGE
Strip length
8 - 9 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
No. of potentials
1
BAC137
Width of spacing
5.00 mm
BAC476
Height at lowest possible mounting height
28.60 mm
BAA018
Length
58.50 mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
GEWICHT
Weight
g
BAC487
Material insulation body
Polyamide
BAH005
Rated voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
AAB500
Rated current
25.00 A
UEBERSPANNUNG
Overvoltage category
III
VERSCHMUTZGRAD
Pollution degree
3
AAO663
GTIN
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
PL
ECLASS10
eCl@ss 10.0.1
27-14-11-20
ECLASS11
ecl@ss 11.0
27-14-11-20
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
AAW338
Manufacturer product designation
2-conductor through terminal block
AAU734
Manufacturer product description
AAB940
min. connectable conductor cross-section multiple wire
0.08 mm²
AAB789
max. connectable conductor cross-section multiple wire
4.00 mm²
BAC740
min. line cross section, rigid
0.08 mm²
BAC677
max. line cross section, rigid
4.00 mm²
BAC739
min. line cross section, flexible
0.08 mm²
BAC676
max. line cross section, flexible
4.00 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4.00 mm²
AAP403
Number of clamp positions per level
2
AAP530
Number of levels
1
BAD123
Internally connected stages
Nein
BAC034
Type of electrical connection 1
spring-cage connection
BAC375
Type of electrical connection 2
spring-cage connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60 °C
AAC821
max. operating temperature
105 °C
BAD124
Explosion-tested version (EEx e)
Nein
BAD774
Closing plate required
Ja
AAQ326
Address of additional link
https://www.wago.com/880-901/999-940
AAS575
Power loss per pole, current-dependent (PlIp)
0.625 W
AAS574
Rated current (In) for the power loss specification
25.000 A
FEINMINAWG
min. stranded AWG
28
FEINMAXAWG
max. stranded AWG
12
ABISOMIN
min. Strip length
8.00 mm
ABISOMAX
max. Strip length
9.00 mm
SYMBOL
Symbol name terminal block