??
Previews - 3D
CAD model selection
879-9000_HI
HELP_VARIABLE
Company
WAGO
Description
879-9000 - Communication module, Modbus TCP
Bill of material
879-9000_HI
BESTNR
Item-No.
879-9000
BEZEICHNUNG
Description
Communication module
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
5 V
HOEHE
Height
140.00 mm
BREITE
Width
17.00 mm
TIEFE
Depth
60.00 mm
FARBE
Color
transparent
GEWICHT
Weight
74.000 g
ECLASS71
eCl@ss 7.1
27-14-23-16
ECLASS81
eCl@ss 8.1
27-14-23-16