??
Previews - 3D
CAD model selection
870-596/281-673_HI
HELP_VARIABLE
Company
WAGO
Description
870-596/281-673 - Component terminal block, triple-deck, with 3 diodes 1N4007, Right-side anode, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², CAGE CLAMP®
Bill of material
870-596/281-673_HI
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
6 - 7 mm
STROM
Current intensity
1 A
HOEHE
Height
52.50 mm
BREITE
Width
5.00 mm
TIEFE
Depth
106.00 mm
ANZAHLKLEMMSTEL
Number of connection points
6
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
grau
GEWICHT
Weight
16.600 g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-14-11-27