??
Previews - 3D
CAD model selection
870-590/281-675
HELP_VARIABLE
Company
WAGO
Description
870-590/281-675 - TRIPLE DECK DIODE TERMINAL BLOCK LATERAL MARKING WITH 1 DIODE 1 N 4007 for DIN 35 rail
Bill of material
870-590/281-675
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
6 - 7 mm
STROM
Current intensity
1 A
HOEHE
Height
52.50 mm
BREITE
Width
5.00 mm
TIEFE
Depth
106.00 mm
ANZAHLKLEMMSTEL
Number of connection points
6
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
grau
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-14-11-27