??
Previews - 3D
CAD model selection
870-541/281-755_HI
HELP_VARIABLE
Company
WAGO
Description
870-541/281-755 - Component terminal block, double-deck, with diode and resistor, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², CAGE CLAMP®
Bill of material
870-541/281-755_HI
BESTNR
Item-No.
870-541/281-755
BEZEICHNUNG
Description
Component terminal block, 2.5 mm², 0.5 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
6 - 7 mm
VERSCHMUTZGRAD
Pollution degree
3
HOEHE
Height
70.00 mm
BREITE
Width
5.00 mm
TIEFE
Depth
40.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
FARBE
Color
gray
GEWICHT
Weight
9.800 g
ECLASS71
eCl@ss 7.1
27-14-11-27
ECLASS81
eCl@ss 8.1
27-14-11-27