??
Previews - 3D
CAD model selection
870-523/281-579_HI
HELP_VARIABLE
Company
WAGO
Description
870-523/281-579 - Component terminal block, double-deck, with gas-filled surge arrester, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², CAGE CLAMP®
Bill of material
870-523/281-579_HI
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
6 - 7 mm
STROM
Current intensity
20 A
HOEHE
Height
40.00 mm
BREITE
Width
10.00 mm
TIEFE
Depth
70.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-14-11-27