??
Previews - 3D
CAD model selection
870-427_HI
HELP_VARIABLE
Company
WAGO
Description
870-427 - Spacer module, modular, bridging commoned terminal blocks
Bill of material
870-427_HI
BESTNR
Item-No.
870-427
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
20.00 mm
BREITE
Width
5.00 mm
TIEFE
Depth
16.60 mm
FARBE
Color
grau
GEWICHT
Weight
0.700 g
ECLASS71
eCl@ss 7.1
27-14-92-14