??
Previews - 3D
CAD model selection
870-425_HI
HELP_VARIABLE
Company
WAGO
Description
870-425 - Tap-off module, with anti-rotation protection, modular, suitable for 870 Series terminal blocks with jumper slots in the current bar
Bill of material
870-425_HI
BESTNR
Item-No.
870-425
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.25 - 2.5 mm²
QUERSCHNITT2
Cross section
22 - 14 AWG
ABISOLIERLAENGE
Strip length
10 - 10 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
10 A
HOEHE
Height
41.00 mm
BREITE
Width
5.00 mm
TIEFE
Depth
16.60 mm
FARBE
Color
gray
GEWICHT
Weight
1.751 g
ECLASS71
eCl@ss 7.1
27-14-92-14