??
Previews - 3D
CAD model selection
870-157
HELP_VARIABLE
Company
WAGO
Description
870-157 - 4-pin, double-deck carrier terminal block, 4-pin ground conductor terminal block, PE, internal commoning, for DIN-rail 35 x 15 and 35 x 7.5
Bill of material
870-157
BESTNR
Item-No.
870-157
AAU733
Description
4-pin, double-deck carrier terminal block, 16.0 A, green-yellow
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
NENNQUER
Nominal cross section
2.50 mm²
EINDRAEHTIG
Solid conductor
0.08 - 2.5 mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
mm²
FEINDRAEHTIG
Fine-stranded conductor
mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
mm²
ABISOLIERLAENGE
Strip length
mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
1
BAC137
Width of spacing
5.00 mm
BAC476
Height at lowest possible mounting height
37.10 mm
BAA018
Length
88.60 mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
green-yellow
GEWICHT
Weight
11.800 g
BAC487
Material insulation body
Polyamide
AAO663
GTIN
4045454397296
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-41
ECLASS11
ecl@ss 11.0
27-14-11-41
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
870-157
AAW338
Manufacturer product designation
4-pin, double-deck carrier terminal block
AAU734
Manufacturer product description
4-pin, double-deck carrier terminal block, 4-pin ground conductor terminal block, PE, internal commoning, for DIN-rail 35 x 15 and 35 x 7.5
AAB940
min. connectable conductor cross-section multiple wire
mm²
AAB789
max. connectable conductor cross-section multiple wire
mm²
BAC740
min. line cross section, rigid
0.08 mm²
BAC677
max. line cross section, rigid
2.50 mm²
BAC739
min. line cross section, flexible
mm²
BAC676
max. line cross section, flexible
mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAP403
Number of clamp positions per level
2
AAP530
Number of levels
2
BAC034
Type of electrical connection 1
BAC375
Type of electrical connection 2
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60 °C
AAC821
max. operating temperature
105 °C
BAD774
Closing plate required
Ja
AAQ326
Address of additional link
https://www.wago.com/870-157
FEINMINAWG
min. stranded AWG
FEINMAXAWG
max. stranded AWG
ETAGEN
Internally connected stages
Ja
ABISOMIN
min. Strip length
mm
ABISOMAX
max. Strip length
mm
SYMBOL
Symbol name terminal block