??
Previews - 3D
CAD model selection
870-151
HELP_VARIABLE
Company
WAGO
Description
870-151 - 2-Pin/2-pin double deck receptacle terminal block, Through/through terminal block, L/L, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
870-151
BESTNR
Item-No.
870-151
AAU733
Description
2-Pin/2-pin double deck receptacle terminal block, 16 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
NENNQUER
Nominal cross section
- mm²
EINDRAEHTIG
Solid conductor
- mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
- mm²
FEINDRAEHTIG
Fine-stranded conductor
- mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
- mm²
ABISOLIERLAENGE
Strip length
- mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
No. of potentials
2
BAC137
Width of spacing
5 mm
BAC476
Height at lowest possible mounting height
37.1 mm
BAA018
Length
88.6 mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
gray
GEWICHT
Weight
10.3 g
BAC487
Material insulation body
Polyamide
BAH005
Rated voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
AAB500
Rated current
16 A
UEBERSPANNUNG
Overvoltage category
III
VERSCHMUTZGRAD
Pollution degree
3
AAO663
GTIN
4045454397265
AAD931
Customs number
85366990990
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-20
ECLASS11
ecl@ss 11.0
27-14-11-20
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
870-151
AAW338
Manufacturer product designation
2-Pin/2-pin double deck receptacle terminal block
AAU734
Manufacturer product description
2-Pin/2-pin double deck receptacle terminal block, Through/through terminal block, L/L, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², CAGE CLAMP®
AAB940
min. connectable conductor cross-section multiple wire
- mm²
AAB789
max. connectable conductor cross-section multiple wire
- mm²
BAC740
min. line cross section, rigid
- mm²
BAC677
max. line cross section, rigid
- mm²
BAC739
min. line cross section, flexible
- mm²
BAC676
max. line cross section, flexible
- mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
- mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
- mm²
AAP403
Number of clamp positions per level
-
AAP530
Number of levels
2
BAD123
Internally connected stages
Nein
BAC034
Type of electrical connection 1
Plug-in connection
BAC375
Type of electrical connection 2
Plug-in connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60 °C
AAC821
max. operating temperature
105 °C
BAD124
Explosion-tested version (EEx e)
Nein
BAD774
Closing plate required
Ja
AAQ326
Address of additional link
https://www.wago.com/870-151
AAS575
Power loss per pole, current-dependent (PlIp)
- W
AAS574
Rated current (In) for the power loss specification
16 A
FEINMINAWG
min. stranded AWG
-
FEINMAXAWG
max. stranded AWG
-
ABISOMIN
min. Strip length
- mm
ABISOMAX
max. Strip length
- mm
SYMBOL
Symbol name terminal block