??
Previews - 3D
CAD model selection
870-1137
HELP_VARIABLE
Company
WAGO
Description
870-1137 - Double-deck terminal block, 4-conductor ground terminal block, PE, without marker carrier, internal commoning, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², CAGE CLAMP®
Bill of material
870-1137
BESTNR
Item-No.
870-1137
AAU733
Description
Double-deck terminal block, 2.5 mm², green-yellow
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
NENNQUER
Nominal cross section
2.50 mm²
EINDRAEHTIG
Solid conductor
0.08 - 2.5 mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
mm²
FEINDRAEHTIG
Fine-stranded conductor
0.08 - 4 mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
mm²
ABISOLIERLAENGE
Strip length
6 - 7 mm
ANZAHLKLEMMSTEL
Number of connection points
8
ANZAHLPOTENTIAL
No. of potentials
2
BAC137
Width of spacing
5.00 mm
BAC476
Height at lowest possible mounting height
39.80 mm
BAA018
Length
91.00 mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
green-yellow
GEWICHT
Weight
15.200 g
BAC487
Material insulation body
Polyamide
AAO663
GTIN
4055143343268
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-41
ECLASS11
ecl@ss 11.0
27-14-11-41
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
870-1137
AAW338
Manufacturer product designation
Double-deck terminal block
AAU734
Manufacturer product description
Double-deck terminal block, 4-conductor ground terminal block, PE, without marker carrier, internal commoning, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², CAGE CLAMP®
AAB940
min. connectable conductor cross-section multiple wire
0.08 mm²
AAB789
max. connectable conductor cross-section multiple wire
4.00 mm²
BAC740
min. line cross section, rigid
0.08 mm²
BAC677
max. line cross section, rigid
2.50 mm²
BAC739
min. line cross section, flexible
0.08 mm²
BAC676
max. line cross section, flexible
4.00 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.08 mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.50 mm²
AAP403
Number of clamp positions per level
2
AAP530
Number of levels
2
BAC034
Type of electrical connection 1
spring-cage connection
BAC375
Type of electrical connection 2
spring-cage connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60 °C
AAC821
max. operating temperature
105 °C
BAD774
Closing plate required
Ja
AAQ326
Address of additional link
https://www.wago.com/870-1137
FEINMINAWG
min. stranded AWG
28
FEINMAXAWG
max. stranded AWG
12
ETAGEN
Internally connected stages
Ja
ABISOMIN
min. Strip length
6.00 mm
ABISOMAX
max. Strip length
7.00 mm
SYMBOL
Symbol name terminal block
E00245, E00225