??
Previews - 3D
CAD model selection
869-328
HELP_VARIABLE
Company
WAGO
Description
869-328 - CENTRE TERMINAL BLOCK LATERAL MARKING WITH DIRECT CONTACT OF THE EARTH CONDUCTOR
Bill of material
869-328
BESTNR
Item-No.
869-328
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
6 - 7 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
24 A
HOEHE
Height
27.60 mm
BREITE
Width
5.00 mm
TIEFE
Depth
33.40 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grün-gelb
GEWICHT
Weight
4.746 g
ECLASS71
eCl@ss 7.1
27-14-11-06