??
Previews - 3D
CAD model selection
869-236
HELP_VARIABLE
Company
WAGO
Description
869-232 TO 869-242 - TERMINAL STRIP (COMPACT BLOCK TERMINAL STRIP) LATERAL MARKING WITH FIXING FLANGES M 4
Bill of material
869-236
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
6 - 7 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
24 A
P
No. of poles
HOEHE
Height
27.60 mm
BREITE
Width
mm
TIEFE
Depth
33.40 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
lichtgrau
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 2.5 mm | L1 = L + 6.6 mm
ECLASS71
eCl@ss 7.1
27-14-11-06