??
Previews - 3D
CAD model selection
862-9515
HELP_VARIABLE
Company
WAGO
Description
862-9515 to 862-9615 - 4-CONDUCTOR DEVICE CONNECTORS SNAP-IN FEET AT POS. 1+3+5 5 POLE
Bill of material
862-9515
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 4 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 11 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
32 A
P
No. of poles
5
HOEHE
Height
21.40 mm
BREITE
Width
60.00 mm
TIEFE
Depth
35.00 mm
ANZAHLKLEMMSTEL
Number of connection points
20
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ERDE-N-L1-L2-L3
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06