??
Previews - 3D
CAD model selection
862-1525/999-950
HELP_VARIABLE
Company
WAGO
Description
862-525 to 862-2625 - 4-CONDUCTOR DEVICE CONNECTORS 1 SNAP-IN FOOT AT POS. 2+4 5 POLE
Bill of material
862-1525/999-950
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 4 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 11 mm
SPANNUNG
Measured voltage
V
BEMESSSTOSSSPG
Rated impulse voltage
kV
VERSCHMUTZGRAD
Pollution degree
STROM
Current intensity
A
P
No. of poles
5
HOEHE
Height
21.40 mm
BREITE
Width
60.00 mm
TIEFE
Depth
35.00 mm
ANZAHLKLEMMSTEL
Number of connection points
20
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
BEMERKUNGEN
Comment
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06