??
Previews - 3D
CAD model selection
859-501
HELP_VARIABLE
Company
WAGO
Description
859-501 - Frame to enlarge the terminal block width
Bill of material
859-501
BESTNR
Item-No.
859-501
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
56.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
91.00 mm
ANZAHLKLEMMSTEL
Number of connection points
5
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
gray
GEWICHT
Weight
14.366 g
ECLASS71
eCl@ss 7.1
27-18-27-02