??
Previews - 3D
CAD model selection
859-303
HELP_VARIABLE
Company
WAGO
Description
859-303 - Switching relay terminal block relay with 1 changeover contact (1u) with miniature switching relay
Bill of material
859-303
BESTNR
Item-No.
859-303
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
56.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
91.00 mm
ANZAHLKLEMMSTEL
Number of connection points
5
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
gray
GEWICHT
Weight
22.129 g
BEMERKUNGEN
Comment
DC 12 V
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01