??
Previews - 3D
CAD model selection
858-528_HI
HELP_VARIABLE
Company
WAGO
Description
858-528 - Relay module, Nominal input voltage: 230 VAC, 2 changeover contacts, with manual operation, Red status indicator, Module width: 31 mm
Bill of material
858-528_HI
BESTNR
Item-No.
858-528
BEZEICHNUNG
Description
Relay module, 1.5 mm², gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.34 - 1.5 mm²
QUERSCHNITT2
Cross section
22 - 16 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
230 V
BEMESSSTOSSSPG
Rated impulse voltage
2 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
12 A
HOEHE
Height
97.00 mm
BREITE
Width
31.00 mm
TIEFE
Depth
73.00 mm
FARBE
Color
gray
GEWICHT
Weight
85.300 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01