??
Previews - 3D
CAD model selection
858-314
HELP_VARIABLE
Company
WAGO
Description
858-314 - Socket with industrial relay 4 changeover contacts with gold contacts DC 24 V
Bill of material
858-314
BESTNR
Item-No.
858-314
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
2 x 0.34 / 1 x 1.5 / 1 x 2.5 mm²
QUERSCHNITT2
Cross section
22 - 16 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
73.00 mm
BREITE
Width
31.00 mm
TIEFE
Depth
97.00 mm
FARBE
Color
grau
BEMERKUNGEN
Comment
DC 24 V | IN 36,9 mA
GEWICHT
Weight
97.500 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01