??
Previews - 3D
CAD model selection
858-307
HELP_VARIABLE
Company
WAGO
Description
858-307 - Socket with industrial relay 4 changeover contacts DC 110 V
Bill of material
858-307
BESTNR
Item-No.
858-307
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
2 x 0.34 / 1 x 1.5 / 1 x 2.5 mm²
QUERSCHNITT2
Cross section
22 - 16 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
73.00 mm
BREITE
Width
31.00 mm
TIEFE
Depth
97.00 mm
FARBE
Color
gray
GEWICHT
Weight
95.600 g
BEMERKUNGEN
Comment
DC 110 V | IN 10 mA
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01