??
Previews - 3D
CAD model selection
858-184
HELP_VARIABLE
Company
WAGO
Description
858-184 - Basic relay 220 VDC
Bill of material
858-184
BESTNR
Item-No.
858-184
BEZEICHNUNG
Description
Basic relay 220 VDC
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
35.60 mm
BREITE
Width
21.20 mm
TIEFE
Depth
27.50 mm
GEWICHT
Weight
31.500 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01