??
Previews - 3D
CAD model selection
858-161_HI
HELP_VARIABLE
Company
WAGO
Description
858-161 - Basic relay
Bill of material
858-161_HI
BESTNR
Item-No.
858-161
BEZEICHNUNG
Description
Basic relay
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
48 V
STROM
Current intensity
5 A
HOEHE
Height
35.00 mm
BREITE
Width
21.50 mm
TIEFE
Depth
28.00 mm
GEWICHT
Weight
34.200 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01