??
Previews - 3D
CAD model selection
858-159
HELP_VARIABLE
Company
WAGO
Description
858-159 - Basic relay Nominal input voltage: 24 VDC 4 changeover contacts Limiting continuous current: 5 A
Bill of material
858-159
BESTNR
Item-No.
858-159
BEZEICHNUNG
Description
Basic relay 24 VDC 4 changeover contacts
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
35.00 mm
BREITE
Width
21.50 mm
TIEFE
Depth
28.00 mm
GEWICHT
Weight
28.700 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01